No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-Mark 8

Numatics Mark 8 Series Directional Control Valves

Product Description

The Numatics Series Mark 8 is a line of pneumatic directional control valves designed for repeatable and reliable use in harsh or challenging environments. The valve´s modular design permits easy installation and configuration. Its unit-to-base electrical plug permits instant valve replacement without disconnecting piping or wiring. With industry-leading cycle life, Mark 8 Series valves are ideal for high cycle-rate machine applications.

Specifications

Valve Actuation
Solenoid - Direct Acting
Pipe / Port Size
1/8 "; 1/4 "
Port Type
G ISO228/1-G BSPP, NPTF
Function
4 way - 5/2, 4 way - 5/3 - Closed Center
Standards / Regulations
CSA, IP65, UL
Operating Environment
Indoor, Outdoor
Media
Air, Inert Gas, Vacuum

Features

  • Plug-in base or manifold, solenoid, and optional speed control sandwich simplify installation
  • Fieldbus electronics and I/O capable for easy networking
  • Minimizes energy consumption via pressure regulators
  • Optimizes machine cycle rate via speed controls
  • Integral speed control and regulators are available
  • NEMA 4/IP65 rated for challenging conditions

Documents & Drawings