No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-231

ASCO™ Series 231 Solenoid Valves

Product Description

The ASCO Series 231 is a family of solenoid valves designed to meet nuclear power station requirements. The valves are used in fluid servo and remote control systems and are engineered to provide an extremely long life time.

Specifications

Valve Actuation
Solenoid - Air Pilot
Body Material
Brass
Media
Air, Inert Gas; Light Oil; Fuel Oil
Pipe / Port Size
3/8 "; 1/2 "
Port Type
G ISO228/1-G BSPP
Function
3/2 Normally Closed; 3/2 Normally Open; 3/2 Universal
Flow
Over 12 kv
Voltage
24 DC; 230 AC; 48 DC; 120 DC - 50
Max Differential / Max Operating Pressure
10.3-34.5 Bar; Vacuum to 10.3 Bar; Vacuum to 150 PSIG; 150-500 PSIG; More Than 34.5 Bar; More than 500 PSIG
Standards / Regulations
ISO

Features

  • 90° inlet and outlet post design for high flow rates
  • Handles air, water, and oil media
  • Brass or stainless steel bodies built to withstand corrosive environments
  • Mountable in any position
  • Meets all relevant CE directives, and is RoHS compliant for applications in lead-free environments

Documents & Drawings