No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Asco-P-108

ASCO 108 Series Solenoid Valves

Product Description

The ASCO Series 108 is a line of 2-Way Normally Closed compact, pad mounting, direct acting, solenoid valves with a reliable, proven design. These light weight, low power, valves can easily be assembled on single or joinable subbases.

Specifications

Valve Actuation
Solenoid
Pipe / Port Size
M5; 1/8 "
Port Type
Flange
Function
2 way - 2/2 Normally Closed
Voltage
12 DC; 24 DC; 48 DC; 24 AC; 230 AC; 115 AC | 50
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; 10.3-34.5 Bar
Standards / Regulations
IP65
Operating Environment
Indoor
Media
Air, Inert Gas; Water; Light Oil; Fuel Oil
Body Material
Brass

Features

  • AC/DC interchangeability of the solenoid without valve disassembly enhances servicing
  • Manual operator enables easy installation
  • 5 to 10 ms response time
  • Optional explosion-proof enclosures available for use in zones 1/21-2/22, categories 2-3 to ATEX Directive 2014/34/EU
  • Satisfies all relevant EU directives

Documents & Drawings