No image available
No image available
Your request is being processed.
O-Zgedney-P-cl-650-ig-alum-junct-box

O-Z/Gedney™ Class 650 Type IG Aluminum Junction Boxes

Product Description

O-Z/Gedney™ Class 650 Type IG aluminum junction boxes can be used to house instruments, controllers or control stations, and can also be used as junction boxes or terminal boxes. IG gasketed enclosures have sufficient wall thickness to permit almost unrestricted conduit drilling on all sides, and allow full utilization of inside space at a minimum cost. They may be ordered as either NEMA 4 or NEMA 9.

Features

  • Explosionproof
  • Wide selection of types and sizes
  • Hex head, cover bolts
  • Full clear opening gives maximum internal space
  • Wall thickness permits drilling and tapping for conduit to meet customer requirements
  • Mounting lugs supplied

Specifications

G Suffix NEC/CEC Certifications and Compliances
NEMA 4
P Suffix NEC/CEC Certifications and Compliances
Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 9EFG
Standard Materials and Finishes
Cast copperfree (4/10 of 1% max.) aluminum bodies and covers with epoxy powder coat finish and stainless steel cover bolts

Documents & Drawings