No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-SE4022

DeltaV™ S-series Profibus DP Interface Card

Product Description

The DeltaV™ Profibus DP interface is a field-proven interface for discrete actuators and sensors. It is easy to install, reliable, and simple to use. High data throughput, simple installation, good diagnostic capabilities and error-free proven transmission technology make the DeltaV Profibus DP a good interface solution for complex devices, such as motor control centers and variable speed drive controllers.

Specifications

Number of ports
1
Number of devices
64
Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95% , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1mm Peak-to-Peak from 2 to 13.2 Hz, 0.7g from 13.2 to 150 Hz

Documents & Drawings

Features

  • Integrates Profibus DP device signals directly into control logic
  • Supports the easy integration of intelligent Motor Control Centers and Drives, which significantly decreases the wiring and associated diagrams, installation costs and test of a comparable solution based on Classic I/O
  • Communicates directly to the controller, without the need for a serial interface and other intermediate converters
  • Makes it easy to configure and activate the devices on a complete line of digital field busses
  • Provides a redundant Profibus DP Master solution with a single port to support simplex Profibus DP segments and their devices