Asco-P-VL

ASCO Numatics VL Series Lockout Valve

Product Description

The ASCO Numatics Series VL is a standard manual lockout valve that prevents unauthorized pressurization of an air system during service or maintenance. The valve employs a unique, one-piece center spool design that accommodates a user-supplied padlock in the closed position. When locked in the closed position, the pneumatic system controlled by the valve cannot be operated until the padlock is removed.

Specifications

Pipe / Port Size
10-32 "; 1/8 "; 1/2 "; 3/8 "; 3/4 "; 1 1/4 "; 1 "; 1 1/2 "; 2 "
Operating Environment
Indoor; Outdoor

Features

  • Emergency shut off provides full flow quick exhaust of downstream pressure
  • Bright yellow body with red knob is easily identifiable as a lockout devices
  • Integrated hole in valve spool allows scissor "trades" lock
  • Robust heavy-duty construction for reliable operation and long life
  • Meets OSHA specifications

Documents & Drawings