No image available
No image available
Your request is being processed.
Asco-YB2BA4522G00020

ASCO™ YB2BA4522G00020

Product Description

The ASCO Series YB valve line offers speed and high flow capacity in a compact design. Its slim 25.4mm body width is ideal for in-line mounting. The valves provide industry-leading life cycle performance and deliver high reliability in harsh environments. The YB Series is suitable for high cycle machine operations such as automotive, bottling, life science, press room, and tire manufacturing applications.

Specifications

Valve Actuation
Solenoid air pilot & air operated
Body Material
Aluminum alloy
Media
Air & inter gas lubricated or unlubricated; vacuum
Port size
1/8”, 3/3”
Port type
G, NPTF
Function
5/2 single, 5/2 double, 5/3 - Closed Center, 5/3 - Open Center, 5/3 - Pressure Center
Flow
Cv 1.7
Voltage
12-24-110VDC, 24-110-230VAC 50-60Hz
Operating Pressure
Vacuum to 10bar
Power Consumption
2.5 W /2.5VA
Duty Cycle
1
IP class
IP65

Features

  • Highly repeatable and reliable performance in harsh environments
  • Ideal for high cycle-rate machine applications
  • Solenoid Operator with standard epoxy encapsulated coil
  • Robust construction provides industry-leading life cycle performance
  • H class coil as option

Documents & Drawings