No image available
No image available
Your request is being processed.
Asco-YA1BA4521N00000

ASCO™ YA1BA4521N00000

Product Description

The ASCO Series YA air valves offer speed and high flow capacity in a compact design. They are available with solenoid pilot or air pilot actuation. The YA´s slim design (22mm body width) is ideal for inline mounting, while it may also be mounted on one-piece extruded manifolds from 2 to 12 stations. A 12-station YA manifold is only 272mm wide. The YA Series valves are suitable for automotive, bottling, tire manufacturing, and press room and metal stamping applications.

Specifications

Valve Actuation
Solenoid air pilot & air operated
Body Material
Aluminum alloy
Media
Air & inter gas lubricated or unlubricated; vacuum
Port size
1/8”, 1/4”
Port type
NPTF
Function
5/2 single, 5/2 double, 5/3 - Closed Center, 5/3 - Open Center, 5/3 - Pressure Center
Flow
Cv 1.0
Voltage
12-24-110VDC, 24-110-230VAC 50-60Hz
Operating Pressure
Vacuum to 10bar
Power Consumption
2.5 W /2.5VA
Duty Cycle
1
IP class
IP65

Features

  • Highly repeatable and reliable performance in harsh environments
  • Ideal for high cycle-rate machine applications
  • Solenoid Operator with standard epoxy encapsulated coil
  • Robust construction provides industry-leading life cycle performance
  • Numar interface for actuator control
  • H class coil as option

Documents & Drawings