Asco-VCEFCMX8267G00524047AC120/60D

ASCO™ VCEFCMX8267G00524047AC120/60D

Specifications

Coil Class
HT
Frequency
60 Hz
Function
2 way - 2/2 Normally Closed
Pipe/Port Size
1/2"
Pressure Port/Fitting
NPT
Voltage
120 AC
Wattage
16.1 W