Asco-PVT29227.220/50-60 (HIGH FLOW)

ASCO™ PVT29227.220/50-60 (HIGH FLOW)

Product Description

The ASCO Series 292 is a line of compact aluminium flanged bodied dual-flow valves designed specifically for petrol vending applications. The valves offers three flow positions: full flow, low flow, and shut off.

Specifications

Coil Class
F
Frequency
50/60 Hz
Function
2 way - 2/2 Normally Closed
Pipe/Port Size
Flange
Voltage
220 AC
Wattage
4 W
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG
Operating Environment
Hazardous

Features

  • Valves can be mounted in any position
  • Explosion proof operators, intended for use in potentially explosive areas, according to Directive ATEX 94/9/EC
  • Easy electrical installation supplied with a pre-moulded 2 M electrical cable
  • Satisfies all relevant EC directives

Documents & Drawings