Asco-8314H006AC240/60,220/50D

ASCO™ 8314H006AC240/60,220/50D

Product Description

The ASCO Series 314 is a line of direct acting, general service solenoid valves which can be used as moderate flow pilots for smaller control valves and actuators. With only a spring and two moving parts, the valve is ideal for basic three-way piloting operation It is suitable for analytical and diagnostic equipment, automotive, bottling, dust collector system, and life science applications.

Specifications

Coil Class
FT
Frequency
50/60 Hz
Function
3 way - 3/2 Universal
Pipe/Port Size
1/4"
Pressure Port/Fitting
NPT
Voltage
220 AC, 240 AC
Wattage
10.1 W
Voltage
100 to 240 AC/DC Voltage Ranging; 110 AC; 115 AC; 12 DC; 12 to 24 DC Voltage Ranging; 120 AC; 120 DC; 125 DC Battery Charging; 220 AC; 24 AC; 24 DC; 24 to 120 AC/DC Voltage Ranging; 240 AC - 50; 50/60; 60
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
Class I Div 1; Class I Div 2; CSA; Type 1; Type 2; Type 3; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9; UL

Features

  • Durable brass and stainless steel constructions for long life
  • No minimum operating pressure required
  • Can be used for low-volume fluid diversion
  • Also available in low-power, intrinsically safe, and voltage ranging constructions
  • A limited range of globally approved explosion-proof enclosures are available with this series

Documents & Drawings