Asco-8262H036VDC24/DCD

ASCO™ 8262H036VDC24/DCD

Product Description

The ASCO Series 262-S is high-flow, general-service solenoid valve designed for liquid, corrosive, air, and inert gas service. The direct-acting poppet valve comes in brass, lead-free brass, or stainless-steel constructions. The reliable, proven 262-S Series is a perfect fit for industrial applications such as car wash equipment, air compressors, pumps, laundry equipment, industrial water control, and dust collector systems. ASCO Express same-day shipping ensures immediate availability.

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
0.73 / 0.63
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Product Weight
1.01 lbs
Kit Number
323587-V
Coil Class
HT
Coil Number
238510-006-D
Orifice Size
7/32 in
Voltage
24 Volts DC
Watt Rating
10.6 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 7/32 2NC S.S. 10.6/H DC
Seating Elastomer
FKM
Coil Class
HT
Coil Number
238510-006-D
Kit Number
323587-V
Product Weight
1.01 lb

Features

  • Welded core tube delivers higher pressure ratings
  • Wide range of elastomers available for specialty-service applications
  • Standard mounting holes in body enable installation in any position
  • Explosion-proof and water-tight models are available for hazardous and wet conditions
  • Lead-free brass model meets Safe Drinking Water Act regulations

Documents & Drawings