No image available
No image available
Your request is being processed.
Asco-8210G087AC120/60,110/50D

ASCO™ 8210G087AC120/60,110/50D

Product Description

The ASCO Series 210 is a line of economical, high-flow solenoid valves for liquid, corrosive, and air/inert gas service. With a wide range of pressure ratings, sizes, and resilient materials, the ultra-reliable 2-way valves provide long service life and low internal leakage. Industrial applications include car wash equipment, air compressors, pumps, laundry equipment, and industrial water control.

Specifications

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
4.00 / 3.46
Function
2 way - 2/2 Normally Closed
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid
Media
Air, Inert Gas, Water, Light Oil
Product Weight
2.49 lbs
Order Code
20201
Kit Number
302328
Coil Class
FB
Coil Number
238610-132-D
Min to Max Ambient Temperature
32 - 125 °F
Orifice Size
5/8 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 5/8 2NC S.S. 17.1/F AC
Holding Current (VA)
40
Seating Elastomer
NBR
Mounting Direction
Any

Documents & Drawings