ASCO™ Series 360 Plastic Body Solenoid Valves

Product Description

The ASCO Series 360 are plastic body solenoid valves designed for dispensing, damper control, and water applications in analytical and diagnostic equipment. The valves´ operation is similar to ASCO´s renowned 320 Series valve, but with a plastic body. The 360 Series is available with compression fitting ends for metal or plastic tubing to save installation cost.

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Engineered Plastics
Media
Air, Inert Gas
Pipe / Port Size
1/4 "
Function
3 way - 3/2 Normally Closed, 3 way - 3/2 Normally Open
Flow
From .05-.1 Cv
Voltage
24 AC, 110 AC, 120 AC, 440 AC, 6 DC, 12 DC, 24 DC, 48 DC, 120 DC, 240 AC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Operating Environment
Corrosive, Hazardous, Outdoor

Features

  • Direct acting for reliable performance
  • Resilient seating for tight shutoff
  • Mountable in any position