ASCO™ Series 292 Valves

Product Description

The ASCO Series 292 is a line of compact aluminium flanged bodied dual-flow valves designed specifically for petrol vending applications. The valves offers three flow positions: full flow, low flow, and shut off.

Products

Search
1-7 of 7 results for Products
:

Specifications

Valve Actuation
Solenoid
Body Material
Aluminum
Pipe / Port Size
3/4 "; 1 "
Port Type
G ISO228/1-G BSPP
Function
2 way - 2/2 Normally Closed
Voltage
24 DC; 48 DC; 24 AC; 115 AC; 230 AC | 50/60; 50
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar; Vacuum to 150 PSIG
Operating Environment
Hazardous

Features

  • Valves can be mounted in any position
  • Explosion proof operators, intended for use in potentially explosive areas, according to Directive ATEX 94/9/EC
  • Easy electrical installation supplied with a pre-moulded 2 M electrical cable
  • Satisfies all relevant EC directives