AMS-P-A0520VO

A0520VO Velocity Sensor

Product Description

A premium velocity sensor with a 6 kHz frequency range.

Specifications

Sensitivity (± 10%)
100 mV/in/s (3,937 mV/m/s)
Mounted Resonant Frequency
10 kHz Nominal
Measurement Range
± 50 in/s (± 1.27 m/s)
Transverse Sensitivity
≤7%
Frequency Range (± 3dB)
1.5 to 6,000 Hz (90 to 360,000 cpm)
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
5,000 g pk (49,050 m/s²)

Features

  • Ideal for machinery protection systems
  • Available with additional cable protection

Documents & Drawings