AMS-P-A021253-EX

A021253-EX Safety-Rated High Frequency Accelerometer

Product Description

High-frequency (12 kHz) and safety certified for use with the CSI 2125-IS portable analyzer.

Specifications

Measurement Range
±80 g (±785 m/s²)
Frequency Range (±3 dB)
1 to 12,000 Hz (30 to 720,000 cpm)
Amplitude Linearity
1%
Transverse Sensitivity
≤5%
Excitation Voltage/Current
18 to 30 VDC / 2 to 10 mA
Weight
138 grams Nominal (4.86 oz)
Operating Temperature
-50 to 120°C (-58 to 248°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers