AVENTICS-240-203

AVENTICS™ 240-203

kr6,145.43
QTY:

Product Description

G3 16 IN PNP TERM STRP

Specifications

Version
I/O module version
I/O module version
digital inputs PNP
Number of inputs
16
Note
Screw terminal block
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-10% / +10%
Power consumption electronics
0.05 A
Max. current per channel
0.3 A
Power supply for actuators
24 V DC
Total current for actuators
4 A
Protection class
IP65
Total current of sensors max.
1,2 A
Diagnosis
Short circuit
Weight
0.274 kg
Housing material
polyethyleneterephthalate

Features

  • Innovative graphic display enables easy commissioning, visual status, and diagnostics
  • Highly flexible, distributable architecture scales up with your system's requirements
  • Fully customizable with up to 16 I/O modules per communication module (node); Digital I/O, Analog I/O, RTD, [Ex ia] Inputs, Sub-bus
  • Efficient Sub-bus distribution system allows the same modules to be used in either centralized or distributed applications; distribution of Inputs only, Outputs only, I/O only, Valves with Inputs, Valves with Outputs and Valves with I/O
  • IO-Link Class A Master with 8 ports supports multiple standard and IO-Link smart sensors and devices up to 50 total meters from G3 node
  • Auto recovery module (ARM) protects configuration data during critical failure while the Wireless ARM allows access to vital valve system diagnostics and health monitoring via WiFi connection
  • Power connector allows output power to be removed while inputs and communication are left active
  • Networks with DeviceNet, Ethernet IP, Profibus, Profinet, and Powerlink fieldbus protocols

Documents & Drawings