In today's highly automated machines, the AVENTICS Series G3 electronic fieldbus valve system is replacing conventional hardwired solutions. It integrates communication interfaces to pneumatic valve systems with input/output (I/O) capabilities. This next-generation electronic platform permits easy access to connections; it's simple to assemble, install, commission, and maintain. The G3's functionality allows programmable logic controllers to more efficiently turn valves on and off, and to channel I/O data from sensors, lights, relays, individual valves, or other I/O devices via various industrial networks including IO-Link devices via the IO-Link Class A Master. The G3 is the only pneumatic valve manifold that contains a graphical display used for configuration, commissioning, and diagnostics. It offers improvements in application, performance, and maintenance for original equipment manufacturers (OEMs) and end users alike.
Recommended |
Version
|
Bus coupler
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
G3
|
availability
|
5 Day
|
Version
|
I/O module version
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
G3
|
availability
|
|
Version
|
I/O module version
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
G3
|
availability
|
|
Version
|
I/O module version
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
G3
|
availability
|
5 Day
|
Version
|
I/O module version
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
G3
|
availability
|
5 Day
|
Version
|
I/O module version
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
G3
|
availability
|
5 Day
|
Version
|
I/O module version
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
G3
|
availability
|
5 Day
|
Version
|
I/O module version
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
G3
|
availability
|
|
Version
|
I/O module version
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
G3
|
availability
|
|
Version
|
I/O module version
|
Protection class
|
IP65
|
Industry
|
Industrial
|
Product Series
|
G3
|
availability
|
|
Recommended |
Accessory Type
|
Kit
|
Quickship Available
|
QuickShip Everyday
|
Electrical Connection 2
|
|
Cable Exit 1
|
|
availability
|
5 Day
|
Accessory Type
|
Adapter
|
Quickship Available
|
|
Electrical Connection 2
|
M12x1
|
Cable Exit 1
|
straight
|
availability
|
|
Accessory Type
|
End plate
|
Quickship Available
|
QuickShip Everyday
|
Electrical Connection 2
|
|
Cable Exit 1
|
|
availability
|
5 Day
|
Accessory Type
|
End plate
|
Quickship Available
|
QuickShip Everyday
|
Electrical Connection 2
|
|
Cable Exit 1
|
|
availability
|
5 Day
|
Accessory Type
|
End plate
|
Quickship Available
|
QuickShip Everyday
|
Electrical Connection 2
|
|
Cable Exit 1
|
|
availability
|
|
Accessory Type
|
Distributor
|
Quickship Available
|
|
Electrical Connection 2
|
|
Cable Exit 1
|
|
availability
|
5 Day
|
Accessory Type
|
End plate
|
Quickship Available
|
QuickShip Everyday
|
Electrical Connection 2
|
|
Cable Exit 1
|
|
availability
|
|
Accessory Type
|
Electrical accessories
|
Quickship Available
|
QuickShip Everyday
|
Electrical Connection 2
|
|
Cable Exit 1
|
|
availability
|
5 Day
|
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
Configuration Files: for G3 CANopen-240-291| AVENTICS
Configuration Files: for G3 CC-Link IE Field-240-362| AVENTICS
Configuration Files: for G3 DeviceLogix-240-338| AVENTICS
Configuration Files: for G3 DeviceNet-240-180| AVENTICS
Configuration Files: for G3 EtherCAT-240-310 | AVENTICS
Configuration Files: for G3 EtherNet/IP-240-181| AVENTICS
Configuration Files: for G3 EtherNet/IP-DLR-240-325| AVENTICS
Configuration Files: for G3 Powerlink-240-309 | AVENTICS
Broschüre: AVENTICS-Ventilsysteme Serie 500, G3 und 580 Elektronik | AVENTICS
Broschüre: Angewandte Lösungen für die digitale Transformation | AVENTICS
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Reifenherstellung | Emerson
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
Installationsanleitung: Accessories Electrical accessories 2005 G3 electronics IM 512571 001
Installationsanleitung: Accessories Electrical accessories 2005 G3 electronics IM 513179 001
Installationsanleitung: Accessories Electrical accessories 2005 G3 electronics IM 515701 001
Installationsanleitung: Pneumatic Valves 3_2-5_2-5_3-502-IM-527166-001
Configuration Files: for G3 CANopen-240-291| AVENTICS
Configuration Files: for G3 CC-Link IE Field-240-362| AVENTICS
Configuration Files: for G3 DeviceLogix-240-338| AVENTICS
Configuration Files: for G3 DeviceNet-240-180| AVENTICS
Configuration Files: for G3 EtherCAT-240-310 | AVENTICS
Configuration Files: for G3 EtherNet/IP-240-181| AVENTICS
Configuration Files: for G3 EtherNet/IP-DLR-240-325| AVENTICS
Configuration Files: for G3 Powerlink-240-309 | AVENTICS
Biomanufacturing Processes and Utilities | ASCO - AVENTICS - TESCOM - TopWorx
Brochure: Applied Solutions for Digital Transformation | AVENTICS
Brochure: Applied Solutions for Digital Transformation | AVENTICS
Brochure: Machine Automation | ASCO | AVENTICS
Brochure: Series 500 Valve Systems and G3 and 580 Electronics|AVENTICS
Flyer: CO2 Extraction | TESCOM | ASCO | AVENTICS
Flyer: IIoT Applied Solutions for Discrete, Industrial & Hybrid Industries | ASCO - AVENTICS
Flyer: Multi-Media Monitoring Solutions | Discrete Automation
Catalog: Fieldbus Electronics Series G3 | AVENTICS
Catalog: Fieldbus Electronics Series G3/580 |AVENTICS
Catalog: Series G3 Fieldbus | AVENTICS
European Catalog: Series G3 Fieldbus Electronics | AVENTICS
Brochure: Wine Industry | Emerson
Folleto : Fabricación Neumáticos | Emerson
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Sistemas de válvulas series 500 y G3 y Electronics 580 | AVENTICS
Folleto: Soluciones aplicadas para la Transformación Digital | AVENTICS
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
Brochure : Machine Automation | ASCO | AVENTICS
Brochure : Îlots de distribution, Séries 500 ; G3 ; 580 Electronique | AVENTICS
Brochure: Smart Pneumatics | AVENTICS
Brochure: Solutions appliquées pour la transformation digitale | AVENTICS
Brochure: Tire Manufacturing | Emerson
Flyer: Solutions de contrôle Multi-Media | Discrete Automation
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
Brochure: Automazione Macchine| ASCO | AVENTICS
Brochure: Sistemi Valvole, Serie 500; G3; Elettronica 580|AVENTICS
Brochure: Soluzioni Applicate per la Digital Transformation | AVENTICS
Brochure: Soluzioni Pneumatiche | AVENTICS
Flyer: Soluzioni di Monitoraggio Multi-Media | Discrete Automation
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics | AVentics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
Broszura: Automatyka maszynowa | ASCO | AVENTICS
Broszura: Produkcja opon | Emerson
Broszura: Systemy zaworowe serii 500 oraz elektronika G3 i 580 | AVENTICS
Ulotka: Rozwiązania do monitoringu mediów | Discrete Automation
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
European Instruction Manual: Series 2005 G3 Accessories
European Instruction Manual: Series 2005 G3 Electronics
European Instruction Manual: Series 502 G3 580 ISO 15407 1-2 18mm
European Instruction Manual: Series G3 NAMUR Input Module
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.