There are constant pressures to find efficiencies while maintaining and enhancing measurement quality. It can be challenging to know what technology to invest in. The Roxar 2600 Multiphase Flow Meter is a robust, sensitive, high-quality multiphase measurement instrument, designed to be robust to rapidly changing and challenging flow conditions. With a high-quality measurement instrument, field proven in shale applications; flowback, initial, mid and late life production, you can be confident of selecting an instrument suitable for your needs.
As oil and gas operators worldwide adjust their production methodologies and target more challenging reservoirs, the flow profiles from the wells are becoming significantly more varied and dynamic, and the demands on the instrumentation increase. To address these demands in multiphase measurement, Emerson restructured how the Roxar 2600 Multiphase Flow Meter now processes sensor signals, self-verifies calculation modules and automatically selects the best-suited measurement modes at any given moment. This ensures that operators receive reliable oil, water and gas measurement, without the need for frequent reconfiguration, even in the most challenging field conditions.
Layer detection and compensation features are built into the embedded software of the Roxar 2600 Multiphase Flow Meter to protect the integrity, reliability and robustness of the measurement results provided by the Roxar 2600 Multiphase Flow Meter.
The Roxar 2600 Multiphase Flow Meter has proven to be robust and is performing well with all the various assisted recovery methods. With naturally flowing wells with erratic behaviors due to continuous changes in water, oil and gas, the Roxar 2600 Multiphase Flow Meter can adapt to the different flow regimes using advanced sensor capabilities to determine not only the rapid changes of the total flow but also address complex combinations of phase distribution.
In today’s changing market conditions, operators in the unconventional shale are looking to increase the ROI for their assets. Watch how the Roxar 2600 (Multiphase Flow Meter) MPFM is a tool that can help provide real-time insight for well-performance.