As the maritime industry transitions to alternative fuels, precise fuel management is critical for reducing emissions and supporting greener operations. New marine fuels introduce unique challenges in bunkering, storage and consumption, requiring advanced technologies to ensure safety and reliability. Measurement solutions for alternative fuels need to provide precise, real-time data on fuel quality, quantity and safety. Emerson has developed a diverse range of measurement solutions for alternative fuel to address your challenges, whether you need stand-alone instruments, all instruments on a common flange to reduce complexity or a system solution. Our advanced systems are integrating with instruments that measure key fuel parameters accurately, controlling and monitoring to provide comprehensive fuel measurement and management. Together, these components provide an integrated solution that ensures safety and makes your vessel operations more efficient.
To meet regulations regarding emissions, many vessels are transitioning to using liquid natural gas (LNG) or liquified petroleum gas (LPG) as their primary fuel source due to their low sulfur emissions. However, this shift presents challenges in finding a marine supplier that offers a complete solution for level, pressure, and temperature measurement devices capable of operating under extreme conditions. This complete multi-instrument single flange solution can be configured to meet the needs of a future fuel tank application, ensuring safe and compliant operations.
With Rosemount TGU 68 Tank Radar Gauge you can trust to get accurate and reliable measurement that keeps you operating under the most difficult conditions in the tank and on the deck. This 26 GHz FMCW radar gauge is robust and prepared for optional redundant level or independent high level and/or overfill alarm measurements. Even in severe conditions, when you most depend on accuracy, you get the trusted performance and reliability that only 30 years of marine experience can bring.
With unmatched flow and density measurement for liquids, gases and multiphase flow, ELITE Coriolis flow meters are designed to deliver accurate, repeatable flow measurement for even your most challenging environments and applications.
Operational continuity is key for your ship’s long-term success. With Aperio Software you get a single point overview of your ship’s systems, which improves your ability to plan, control, monitor and react to alarms. It’s designed to manage a variety of stand-alone systems for tank monitoring, valve and pump control fuel management and alarm acquisition. The Aperio is highly scalable and flexible with customizing capabilities for most any combination of tasks, for most any size of vessel.