In underground salt mining, salt rocks are fed through a primary crusher in the underground mine prior to being stored in large underground silos. The primary crushed rock storage silo feeds a secondary crusher on the surface, and therefore needs to be monitored to provide consistent production supply. Since underground silos are usually created by controlled explosions, the walls are not smooth, making accurate measurement of the stored salt rocks very difficult. Early detection of build-up that forms inside the silo is important so operators can allow timely maintenance and prevent unexpected interruptions to production. Accurate monitoring also reduces the risk of material collapse to the bottom of the silo, which could cause damage to the silo, the crusher, and other mechanical parts.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.