Bran is a by-product of the wheat milling process used to enrich breads and breakfast cereals, as well as producing whole wheat flour. Following milling, the bran is stored in silos before shipment to bakeries and other entities for further processing. Flour manufacturers need to accurately monitor the bran inventory to avoid unexpected interruptions to the flour production process or delivery schedules. Bran is sold and shipped in bulk, and flour manufacturers need to accurately monitor the inventory remaining in the silo to ensure that packing and delivery schedules can be met without interruptions to the process. Installing additional level switches prevents overfilling that may lead to overspills.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.