Potassium Carbonate is sometimes used in cocoa processing to produce a higher pH (more alkaline) cocoa powder. The substance is mixed with the nibs prior to roasting. Potassium carbonate is a granular powder, and the bins tend to be smaller than those used for cocoa beans and nibs storage. Smaller vessels are more restricted in terms of the type of level monitoring technology that can be installed.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.