In raw coal yards or warehouses, raw coal is delivered in aggregate pieces of approximately 15 cm (6 in). Pieces are later reduced in size by a crusher to approximately 4 cm (1.5 in). The raw coal is stored in stock piles which have irregular surfaces and can cover large areas, making reliable level-measurement a challenge.