Dry corn is dropped into the steeping bins up to a set level before liquid is added. The dusty, dried corn moves rapidly into the tall steep tanks, making measurement a challenge. The level of the incoming corn must be accurately measured to prevent overfilling and to allow space for addition of steeping liquid. The measurement device must be able to measure both dry and liquid stages of the mixture.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.