Powder activated carbon (PAC) is used to attract mercury to the fly ash to enhance its removal in electrostatic precipitators (ESP) or baghouses. PAC is a very fine, lightweight, dusty powder with a low DC, making accurate measurement a challenge.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.