Circulation water from the cooling tower is used to provide cooling of the condensing steam from the turbines. After absorbing heat in the condenser, it is cooled by evaporation as it falls through the cooling tower. Challenges may include clogging of windblown debris in the basin, presence of foam depending on chemicals usage and problems with water trickling on the level device. It is important to maintain a continuous water level in the cooling tower basin for efficient circulation back to the condenser. This can be achieved with either a guided wave or a non-contacting radar level transmitter, which will ensure reliable and accurate measurement. Transmitters can often be mounted with a bracket mount holding the device over the cooling tower basin for simplified installation.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.