Inventory management in lube oil production and blending facilities can be challenging. Due to the nature of their operations, lube oil plants often have numerous storage tanks containing a wide variety of liquids, many of which have different properties and different requirements for storage conditions. The tankage may also have expanded over time to spread out over a large area, and may have been built to different standards.
A tank monitoring system is a cost-effective way to gain control of tank operations and product inventory. With flexibility to connect a range of level, temperature and pressure transmitters you can always find the right solution for each tank – regardless of size, shape or content. And the efficient infrastructure solution with a single cable digital bus saves wiring for a low installation cost. The tank monitoring system lets you eliminate manual measurement, improves accuracy, and gives you real-time overview in easy-to-use software.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.