Quality measurement is important to support ownership allocation. Selecting suitable measurement instrumentation is key to ensuring accurate allocation is achieved. The Roxar 2600 Multiphase Flow Meter provides repeatable, high-quality measurement performance, with a high degree of automation. An intuitive graphical user interface makes sure all your interactions with the meter are straight-forward and efficient. The lightweight and compact Roxar 2600 Multiphase Flow Meter from Emerson is a highly sensitive, reliable and robust measurement instrument, field proven, and a smart choice for your allocation needs.
As oil and gas operators worldwide adjust their production methodologies and target more challenging reservoirs, the flow profiles from the wells are becoming significantly more varied and dynamic, and the demands on the instrumentation increase. To address these demands in multiphase measurement, Emerson restructured how the Roxar 2600 Multiphase Flow Meter now processes sensor signals, self-verifies calculation modules and automatically selects the best-suited measurement modes at any given moment. This ensures that operators receive reliable oil, water and gas measurement, without the need for frequent reconfiguration, even in the most challenging field conditions.