Paine-P-310-38-0050 Pressure Transducer

Paine™ 310-38-0050 Pressure Transducer

Product Description

Providing critical, real-time data, the Paine™ 310-38-0050 High Pressure Transducer is an ultra-miniature, high precision measurement device. This compact, yet durable, transducer is specifically designed for harsh environments, including extreme downhole high cycle, high pressure (0-25000 psia or 0-1723 bar) and high temperature (425 °F or 218 °C) applications. Engineered for measurement accuracy, the enhanced, real-time data of this device allows for improved production efficiency.

Specifications

Measurement Range
Up to 25000 psia (1723 bar)
Operating Temperature
-40°F to 425°F (-40°C to 218°C)
Process Media
Compatible with alloy UNS NO7718 solution annealed and aged to a minimum hardness of 40HRC Inconel® 718
Pressure Port/Fitting
Per MS33656-E3 using annealed Inconel 600 replaceable seal

Features

  • Ultra-Miniature 0.37 in (0.93 cm) diameter design provides a compact and narrow form factor to meet installation requirements
  • Engineered to withstand the harsh environments of high cycle, high pressure and high temperature applications
  • Precise, real-time data optimizes production parameters
  • Total Error Band is ±0.025 % of full scale sensitivity for exceptional accuracy
  • Customizable transducer options available for fit-for-use designs

Documents & Drawings