The ASCO Series 353 is a solenoid pilot operated diaphragm valve specially designed to deliver extremely fast pulsing in reverse-jet dust collector systems. With its high flow rates, higher peak pressure and the fastest response times on the market it delivers optimal filter cleaning performance, while using significantly less air. This results in energy savings for the user. The valve stands out for its long life, high peak pressure, extended temperature range, and faster installation with the patented Quick Mount Clamp connection. To find out how much air you could save, visit our savings calculator.
Recommended |
Product Type
|
Pressure operated valves
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
|
availability
|
10 Day
|
Product Type
|
Pressure operated valves
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
|
availability
|
10 Day
|
Product Type
|
Pressure operated valves
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
|
availability
|
10 Day
|
Product Type
|
Solenoid Valve
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
|
availability
|
10 Day
|
Product Type
|
Solenoid Valve
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
|
availability
|
10 Day
|
Product Type
|
Solenoid Valve
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
|
availability
|
10 Day
|
Product Type
|
Solenoid Valve
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
|
availability
|
10 Day
|
Product Type
|
Solenoid Valve
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
|
availability
|
10 Day
|
Product Type
|
Solenoid Valve
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
|
availability
|
10 Day
|
Product Type
|
Solenoid Valve
|
Quickship Available
|
QuickShip Everyday
|
Valve Function
|
2 way - 2/2 Normally Closed
|
availability
|
10 Day
|
European Catalog: Series 353 Einstufiges Impulsmembranventil
European Catalog: Series 353 Magnetventil
European Catalog: Series 353 Power Pulse Ventil
European Catalog: Series 353 Power Pulse Ventil Externe
European Catalog: Series 353 Zweistufiges Impulsmembranventil
European Catalog: Series PV Magnetkopf
Europäischer Katalog: zweistufiges Impulsmembranventil für externe Vorsteuerung | ASCO
Katalog: 353 Serie Impulsmembranventil | ASCO
European Instruction Manual: Series 353 Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Integral Dual Stage
European Instruction Manual: Series 353 Piston/ Diaphragm Type Power Pulse Valves
European Instruction Manual: Series 353 Piston/Diaphragm Type Power Pulse Valves 3/4 to 1
European Instruction Manual: Series 353 Power Pulse 3/4
European Instruction Manual: Series 353 Power Pulse Valve
European Instruction Manual: Series 353 Power Pulse Valve Integral Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valve Quick Mount Ø 3/4, 1
European Instruction Manual: Series 353 Power Pulse Valve Remote Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valves
European Instruction Manual: Series 353 Power Pulse Valves Integral Pilot
European Instruction Manual: Series 353 Power Pulse Valves Remote Pilot
European Instruction Manual: Series 353 Pulse Valve Remote Pilot Single
European Instruction Manual: Series 353 Pulse Valve Remote Pilot Single Ø 1, 1/2
European Instruction Manual: Series 353 Pulse Valve Remote Pilot Single Ø 3/4, 1
European Instruction Manual: Series 353 Remote Pilot Operated with Quick Mount Connection
European Instruction Manual: Series 353 Remote Pilot-Operated Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Remote Pilot-Operated Single Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valve
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Solenoid Pulse Valve Integral Pilot
European Instruction Manual: Series 353 Solenoid Pulse Valve Remote Pilot
European Instruction Manual: Series 353 Solenoid Valve Power Pulse Valve
European Instruction Manual: Series 353 Solenoid Valves Pulse Connection on Inlet
European Instruction Manual: Series 353 Solenoid Valves Pulse G 1 1/2
European Instruction Manual: Series 353 Solenoid Valves Pulse Integral Pilot
European Instruction Manual: Series 353 Solenoid Valves Pulse Quick Mount
European Instruction Manual: Series 353 Valves Pulse Tank System
European Instruction Manual: Series 357 Pulse Tank System IOM | ASCO
ASCO Pulse Valves Series 353 - Integral Pilot
European Instruction Manual: Series 353 Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Full Immersion Pulse Tank System
European Instruction Manual: Series 353 Piston/ Diaphragm Type Power Pulse Valves
European Instruction Manual: Series 353 Piston/Diaphragm Type Power Pulse Valves 3/4 to 1
European Instruction Manual: Series 353 Power Pulse Valve Integral Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valve Remote Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valves
European Instruction Manual: Series 353 Power Pulse Valves Integral Pilot
European Instruction Manual: Series 353 Power Pulse Valves Remote Pilot
European Instruction Manual: Series 353 Remote Pilot Operated with Quick Mount Connection
European Instruction Manual: Series 353 Remote Pilot-Operated Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Remote Pilot-Operated Single Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valve
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valves
I&M Sheet: NF WSNF Flameproof Solenoid Operator | ASCO
Catalog Page: Series 353 Immersion Type size 3 & 3.5 inch | ASCO - AP
Catalog: 3" Immersion Pulse Valve | ASCO - AP
Catalog: 353 Immersion Piston Pulse Valve 3" | ASCO - AP
Catalog: DCV Series 353K for dust collector systems | ASCO - EMEA
Catalog: Dust Collector Main Pulse | ASCO
Catalog: EM/WSEM Operator | ASCO - EMEA
Catalog: Main Pulse Valves with Integral Fittings - Aluminum - Series 8353 | ASCO
Catalog: PV Operators for Potentially Explosive Atmospheres | ASCO
Catalog: Power Pulse Valves - Aluminum - Series 8353 | ASCO
Catalog: Series 353 Integral Pilot SS 3/4" to 1" | ASCO - APAC
Catalog: Series 353 Integral Pilot SS Dual Stage | ASCO - APAC
Catalog: Series 353 Integral Pilot SS Dual Stage | ASCO - APAC
Catalog: Series 353K for Dust Collector Systems | ASCO - Americas
Catalog: Series 353K for Dust Collector Systems | ASCO - Asia Pacific
Catalog: X353 3" SS Piston Pulse Valve | ASCO
European Catalog: Pulse Valve Dust Collector Integral Pilot 353 | ASCO
Brochure: Dust Collector Systems | ASCO
Brochure: Industrial & Commercial Segment | Emerson
Brochure: Pantograph Controls | AVENTICS
Brochure: Series 353 Pulse Valve | ASCO
Flyer: Dust Collector and Monitoring Solutions | Emerson - APAC
Flyer: Dust Collector and Monitoring Solutions | Emerson - Americas
Flyer: Dust Collector and Monitoring Solutions | Emerson - EMEA
Catalogo: Operador EM/WSEM | ASCO - EMEA
Catálogo ASCO Express México
Catálogo: Serie 353K - sistemas de recolección de polvo | ASCO - EMEA
Catálogo: Sistema de recolección de polvo serie 353K | ASCO - América
Catálogo: Válvula de soplado de membrana series 353 | ASCO
European Instruction Manual: Series 353 Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Full Immersion Pulse Tank System
European Instruction Manual: Series 353 Joinable Subbasses for Solenoid Valves
European Instruction Manual: Series 353 Piston/ Diaphragm Type Power Pulse Valves
European Instruction Manual: Series 353 Piston/Diaphragm Type Power Pulse Valves 3/4 to 1
European Instruction Manual: Series 353 Power Pulse Valve Integral Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valve Remote Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valves
European Instruction Manual: Series 353 Power Pulse Valves Integral Pilot
European Instruction Manual: Series 353 Power Pulse Valves Remote Pilot
European Instruction Manual: Series 353 Remote Pilot Operated with Quick Mount Connection
European Instruction Manual: Series 353 Remote Pilot-Operated Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Remote Pilot-Operated Single Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valve
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Full Immersion Pulse Tank System
European Instruction Manual: Series 353 Joinable Subbasses for Solenoid Valves
European Instruction Manual: Series 353 Piston/ Diaphragm Type Power Pulse Valves
European Instruction Manual: Series 353 Piston/Diaphragm Type Power Pulse Valves 3/4 to 1
European Instruction Manual: Series 353 Power Pulse Valve Integral Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valve Remote Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valves
European Instruction Manual: Series 353 Power Pulse Valves Integral Pilot
European Instruction Manual: Series 353 Power Pulse Valves Remote Pilot
European Instruction Manual: Series 353 Remote Pilot-Operated Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Remote Pilot-Operated Single Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valve
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valves
installation-instruction-series-353-power-pulse-asco-fr-fr
European Instruction Manual: Series 353 Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Full Immersion Pulse Tank System
European Instruction Manual: Series 353 Joinable Subbasses for Solenoid Valves
European Instruction Manual: Series 353 Piston/ Diaphragm Type Power Pulse Valves
European Instruction Manual: Series 353 Piston/Diaphragm Type Power Pulse Valves 3/4 to 1
European Instruction Manual: Series 353 Power Pulse Valve Integral Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valve Remote Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valves
European Instruction Manual: Series 353 Power Pulse Valves Integral Pilot
European Instruction Manual: Series 353 Power Pulse Valves Remote Pilot
European Instruction Manual: Series 353 Remote Pilot Operated with Quick Mount Connection
European Instruction Manual: Series 353 Remote Pilot-Operated Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Remote Pilot-Operated Single Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valve
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Full Immersion Pulse Tank System
European Instruction Manual: Series 353 Joinable Subbasses for Solenoid Valves
European Instruction Manual: Series 353 Piston/ Diaphragm Type Power Pulse Valves
European Instruction Manual: Series 353 Piston/Diaphragm Type Power Pulse Valves 3/4 to 1
European Instruction Manual: Series 353 Power Pulse Valve Integral Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valve Remote Pilot Operated
European Instruction Manual: Series 353 Power Pulse Valves
European Instruction Manual: Series 353 Power Pulse Valves Integral Pilot
European Instruction Manual: Series 353 Power Pulse Valves Remote Pilot
European Instruction Manual: Series 353 Remote Pilot Operated with Quick Mount Connection
European Instruction Manual: Series 353 Remote Pilot-Operated Dual Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Remote Pilot-Operated Single Stage Pulse Diaphragm Valves
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valve
European Instruction Manual: Series 353 Single Stage Pulse Diaphragm Valves
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.