AVENTICS™ E/P pressure regulator, Series EV12 R414011386

Product Description

EV12-EP-000-100-010-R12

Specifications

Control
Externally piloted
Air supply
right
Regulation range min.
0 bar
Regulation range max.
10 bar
Hysteresis
0,12 bar
Medium
Neutral gases
Nominal flow Qn
6500 l/min
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C
DC operating voltage
24 V
Permissible ripple
5%
Max. current consumption
220 mA
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Frame size
AS3
Type
Poppet valve
Compressed air connection input
G 1/2
Compressed air connection output
G 1/2
Electrical connection size
M12
Electrical connection number of poles
5-pin
Electrical connection coding
A-coded
Actual output value
0 ... 10 V

Features

  • Compact design with high flow, no pressure loss in case of a load
  • Versatile application as stand-alone solution, in maintenance units, or assembled into blocks
  • Different pressure profiles possible
  • Different electrical connections available
  • Set point specification on the device or PLC

Documents & Drawings