No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tartarini-P-PS RE

Tartarini™ PS and RE Series Pilots

Product Description

PS and RE Series pilots are mainly used in natural gas, air, or other non-corrosive gas applications. All PS/ Series pilots are supplied with a filter (5µ filtering degree) and built-in pressure stabilizer, with the exception of pilots Types PSO/79 and PSO/80.

Specifications

Available Configurations
Generic Spec 1 Value
End Connection Style
1/4-inch NPT female threaded
Pressure Ratings
Generic Spec 3 Value
Temperature Capabilities
Standard Version Working: -10° to 60°C / 14° to 140°F
Low Temperature Version Working: -20° to 60°C / -4° to 140°F

Documents & Drawings

Features

  • High Sensitivity
  • Improved Performance
  • Accuracy