No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-R424B11120

AVENTICS™ 5/2-directional valve, Series HV30 R424B11120

Product Description

The AVENTICS Series HV30 complies with the valve standard ISO 5599-1. Due to the level of flow and robustness, especially on high ambient temperatures, HV30 is the perfect valve for Aluminium applications.

Specifications

Activation
Electrically
Nominal flow Qn
4300 l/min
Switching principle
5/2, with spring return
Working pressure min.
3.5 bar
Working pressure max
9 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
without
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Sealing principle
Soft Seal
Pilot
Internal
Standards
ISO 5599-1
Pilot valve width
30x22 mm CNOMO
Valve type
Poppet valve
Frame size
ISO 3
Connection type
Plate connection
Blocking principle
Single base plate principle
Control pressure min.
3.5 bar
Control pressure max.
9 bar
Min. ambient temperature
10 °C
Max. ambient temperature
120 °C
Min. medium temperature
10 °C
Max. medium temperature
120 °C
Medium
Compressed air

Features

  • Qn = 4300 l/min
  • Electrical. control: form A
  • Width: 71 mm
  • Ambient temperature 10 °C to 120 °C

Documents & Drawings