No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-5763510210

AVENTICS™ 5/2-directional valve, Series CD01-PA 5763510210

Product Description

CD01 - 5/2AR - 012DC

Specifications

Nominal flow Qn
1010 l/min
Switching principle
5/2
Compressed air connection output
base plate DIN ISO 15407-1
Working pressure min.
3 bar
Working pressure max
10 bar
DC operating voltage
12 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form C
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Certificates
Free of substances that impair surface wetting in the coating process
Standards
ISO 15407-1
Pilot valve width
26 mm
Valve type
Spool valve, positive overlapping
Connection type
Plate connection
Return
with air spring return
Compressed air connection input
base plate DIN ISO 15407-1
Compressed air connection, exhaust
base plate DIN ISO 15407-1
Compressed air connection pilot input
base plate DIN ISO 15407-1
Compressed air connection pilot exhaust
base plate DIN ISO 15407-1
Power consumption DC
1.6 W
Frame size
26 mm

Features

  • Standardized valve system with size of 26 mm
  • High flexibility and functionality
  • Easy and flexible custom specific configurations via online configurator
  • Pressure range of up to 16 bar
  • A combination with Series CD02-AL possible

Documents & Drawings