Rosemount™ 403 Conductivity Sensor

Product Description

The Rosemount 403 Conductivity Sensor, with integral cable, is a sanitary flange sensor commonly used in water purification systems within the food and beverage industry. This conductivity sensor is ideal for measuring electrolytic conductivity in water-for-injection (WFI).

Specifications

Temperature Range
32 - 221 °F (0 - 105 °C). Conductivity sensor is steam sterilizable to 275 °F (135 °C)
Process Wetted Materials
Electrodes: Titanium
Insulator: PCTFE (neoflon), compliant to 21CFR 177.1380 and USP Class VI
Body: 318 sst
O-Ring: EPDM, compliant to 21CFR 177.1380 and USP Class VI
Surface Finish
All wetted surfaces have 16 micro inch (0.4 micrometer) Ra finish
Max Operating Pressure
250 psig (1825 kPa [abs])

Features

  • Sanitary design meets USP Class VI requirements
  • Selectable cell constants of 0.01, 0.1, and 1.0/cm
  • Available with 1-1/2-in. and 2-in. sanitary flange process connections

Parts & Accessories

Search
1-2 of 2 results for Parts & Accessories
: