No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-400VP Conductivity Sensor

Rosemount™ 400VP Contacting Conductivity Sensor

Product Description

With the Rosemount 400VP Contacting Conductivity Sensor, you will be able to accurately measure electrolytic conductivity in a broad range of applications from high purity water to clean cooling water. The Rosemount 400VP conductivity sensor is ideal for use in clean, non-corrosive liquid having less than 20,000 µS/cm.

Specifications

Design
Cell constants: 0.01, 0.1, and 1.0/cm
Vacuum: At 1.6 in. Hg (5.2 kPa) air leakage is less than 0.005 SCFM (0.00014 m3/min)
Materials of Construction
Wetted Materials: Electrodes - titanium; Body - 316 stainless steel; Insulator - PEEK; O-Rings - EPDM
Temperature
Standard: 32 - 221 °F (0 - 105°C)
With optional integral junction box: 32 - 392 °F (0 - 200°C)

Features

  • Factory-measured cell constant ensures out-of-the-box accuracy and no initial calibration requirements
  • Available in cell constants of 0.01, 0.1, and 1.0/cm
  • Conductivity sensor designed for direct screw-in insertion into process piping using a front facing 3/4 inch MNPT fitting
  • Can alternatively be used with a pipe tee or flow cell in a sidestream installation
  • Comes with Variopol (VP6) quick disconnect fitting
  • Conductivity sensor has concentric titanium electrodes separated by a PEEK insulator
  • EPDM O-Ring seals the internal parts of the conductivity sensor from the process liquid
  • Available with a high temperature option up to 392°F (200°C) with integral junction box

Documents & Drawings

Parts & Accessories

Search
1-3 of 3 results for Parts & Accessories
: