No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-K-4088 Transmitter and 1195 Integral Orifice

Rosemount™ 4088 MultiVariable™ Transmitter and 1195 Integral Orifice

Specifications

Rosemount™ 4088 MultiVariable™ Transmitter
Warranty
Up to 12-year limited warranty
Rangedown
Up To 100:1
Communication Protocol
Modbus™, BSAP/MVS
Measurement Range
Up to 2000 psi (138 bar) differential, Up to 6092 psi (420 bar) static
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
NACE™, hazardous location, see full specs for complete list of certifications
Rosemount™ 1195 Integral Orifice Primary Element
Max. Operating Pressure
ANSI B16.5 900#
Process Temperature Range
-112 to 850 °F (-80 to 454 °C)
Fluid Type
Liquid, gas, steam
Process Wetted Material
316 SST
Warranty
Up to 5-year limited warranty

Features

Rosemount™ 4088 MultiVariable™ Transmitter
  • Modbus transmitter allows multivariable measurements in combinations of differential and static pressure and temperature
  • Primary elements available as assemble-to options for simple installation and commissioning
  • Optimized sensor technology captures large fluctuations in flow rate that commonly occur in oil and gas production applications
  • Enhanced for flow is a ±0.05% of reading specification for increased accuracy
  • LCD display provides data right at the measurement point for further insight into the process
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • Reverse wiring protection guards the device from incorrect wiring
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
  • Low power consumption helps reduce the size and amount of solar panels and battery banks for cost-efficiency
Rosemount™ 1195 Integral Orifice Primary Element
  • Primary element integrated in a meter run for ease of installation
  • Available to order pre-assembled with a transmitter for a complete flow assembly
  • Suitable for small line sizes 0.5 - 1.5 in. (15 - 40 mm) for optimal flow measurement accuracy and repeatability
  • Self-centering orifice plate prevents installation error to ensure best-possible performance
  • Directly mounts to any Rosemount DP transmitter and offers a range of process connections for application flexibility

Documents & Drawings

Rosemount™ 4088 MultiVariable™ Transmitter
Rosemount™ 1195 Integral Orifice Primary Element