No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Kunkle Valve-P-P001209

Kunkle Valve Bailey 746 Safety Relief Valve

Product Description

A top guided, full lift safety relief valve with an unobstructed seat bore to ensure the highest possible discharge rates, with the choice of conventional or balanced bellows designs

Features

  • Freely pivoting disc ensures correct alignment with the nozzle.
  • Highest possible discharge rate maximizes plant protection.
  • Special disc style for liquid applications enhances valve performance.
  • Conventional arrangement suitable for applications where built up pressure will not exceed 5%.
  • Conventional valve can also be used in systems with constant superimposed backpressure (up to 80%).
  • Balanced bellows arrangement for applications where several safety relief valves discharge into a common discharge manifold or for variable back pressures to 40%.
  • Choice of cap options.

Documents & Drawings