Fisher™ Type Y696 Vapor Recovery Regulator

Product Description

Type Y696 is a direct-operated vapor recovery regulator with internal registration, requiring no downstream control line. This regulator is used to sense an increase vessel pressure and vent excessive internal tank pressure to an appropriate vapor recovery disposal or reclamation system.

CAD Drawings and Models: Click Here

ped

Features

  • Ease of Inspection and Maintenance
  • Precise Control
  • Rugged Construction
  • Simplicity
  • Variety of Construction Materials

Specifications

Body Sizes
NPS 1-1/2 and 2 / DN 40 or 50
Materials and End Connections
Cast Iron: NPT
Steel or Stainless Steel: NPT, SWE, CL150 RF, CL300 or PN 16/25/40
Hastelloy C: CL150 RF
Maximum Inlet Pressure
15 psig / 1.0 bar
Pressure Registration
Internal
Temperature Capabilities
NBR: -20° to 180°F / -29° to 82°C
FKM: 40° to 300°F / 4° to 149°C
FFKM: 0° to 300°F / -18° to 149°C
EPDM: -20° to 275°F / -29° to 135°C
Approximate Weights
Cast Iron: 45 Pounds / 20 kg
Steel and Stainless Steel: 57 Pounds / 26 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings