PACSystems™ RSTi-EP 1 Channel Serial Communications, 232, 422, 485

Product Description

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Specifications

Part Number
EP-5261
Specialty Module
1 channel; Serial Port RS232, RS422, RS485
Protocol & BAUD
ASCII; 300 – 115200 BAUD
Current Consumption Isys & Iin
8mA 20.4-28.8VDC; 36mA + Load 24VDC
System Redundancy
PNSR
System Redundancy
PNSR

Features

  • Support for PROFINET RT, PROFIBUS, Modbus TCP and EtherCAT
  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Plug-and-Play Installation