No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-Monitor and Control Software

DeltaV™ Monitor and Control Software

Product Description

DeltaV™ Monitoring and Control Software uses standard IEC61131-3 control languages, as well as FOUNDATION™ fieldbus function blocks to support strategy development. The DeltaV system provides you with a real-time database where you can store third-party data for use anywhere within the DeltaV system. You can display, trend, alarm and even use it in control strategies. DeltaV Monitoring and Control Software features class-based configuration, advanced unit management and advanced control.

Specifications

Hardware
MD Plus, MQ, MX, SD Plus, SQ, SX, SZ, or PK Controllers and Ethernet I/O Card (EIOC)
Capacity, SCADA tags, Device Signal tags
25000 per workstation, 30000 per system
Data Source
Classic I/O (AI, AO, DI, DO), HART, EtherNet/IP, Modbus TCP, FOUNDATION fieldbus, PROFIBUS DP, AS-i bus, DeviceNet, Serial, OPC Classic, OPC UA

Features

  • Uses IEC61131-3 control languages
  • Built-in Foundation fieldbus functionality
  • Includes design control strategies to meet your application requirements
  • Adding capacity and control functionality is easy
  • Performs calculations on data from external sources
  • Allows protecting and hiding of control strategies
  • Features class-based configuration
  • Features advanced unit management (AUM) and advanced control

Documents & Drawings