No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-Discovery

DeltaV� Discovery

Product Description

DeltaV Discovery provides the power of DeltaV for non-production, non-GMP laboratory applications in a single workstation, reducing footprint with workstation-based control and Ethernet I/O. Workstation-based Ethernet I/O supports OPC, Modbus TCP, and Ethernet/IP.

Documents & Drawings

Features

  • Improves technology transfer and faster process scale up using a common DeltaV platform for research and discovery through production: Standardization on a common control platform can reduce engineering effort to migrate between development phases.
  • Reduces DeltaV footprint with workstation-based control and I/O: Lab environments can be space limited and a control system with controllers and I/O subsystems can consume valuable real estate. DeltaV Discovery reduces the control system footprint.
  • Supports ISA-88 standards for batch execution and history collection: Easily add batch process control and automatic batch historical event collection using DeltaV Batch Executive, Batch Historian, and Advanced Unit Management applications.
  • Flexible I/O supports OPC, Modbus TCP, and Ethernet/ IP protocols: DeltaV Discovery supports multiple communication protocols to enable process I/O from different lab apparatus. Supported protocols include OPC-DA, Modbus TCP, and Ethernet/IP.