No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Damcos-P-BRCF Single-Acting Spring Return Actuator

Damcos™ BRCF Single-Acting Spring Return Actuator

Product Description

Get the assurance of fail-safe marine performance without taking up extra space or weight. The compact design of the Damcos BRCF Single-Acting Spring Return Actuator is the choice for both fail-open and fail-close performance. With no radial forces on the valve, you can count on long-term performance with minimal maintenance. Trust the design with three decades of documented reliability.

Specifications

Burst Pressure
675 bar
Ambient Temperature
-20°C to +80°C
Weight
8.6 to 441 kg.
Oil Displacement
0.026 to 6.1 litre
Rotation
90° ±1°
Hydraulic Media and Viscosities
Recommend acid-free hydraulic oil
Viscosity
15-200 cSt.
Housing Material
GGG40

Features

  • Unique yet simple design has long tradition of marine reliability
  • Compact footprint and high-torque output
  • A proven performer with more than 30 years of service records on basic design
  • Balanced rotary principle eliminates side forces and/or bending of valve spindle
  • Easily adapts to marine-industry standardized quarter-turn valves
  • Design allows for unlimited mounting positions
  • Built-in adjustments for end stops of rotary movement
  • Prepared for direct built-on modular control functions
  • Meets requirements for all major industry classifications
  • Actuators and accessories can be disassembled in to parts which are 98% recyclable
  • Part of the Emerson Valve Remote Control System

Documents & Drawings