No image available
No image available
Your request is being processed.
AVENTICS-8646AFDK4JA000Q

AVENTICS™ Filter, Series 646 8646AFDK4JA000Q

Product Description

646-AFD-K4J-A00-0Q

Specifications

Parts
Filter
Port
1/2 NPT
Filter porosity
0.3 µm
Nominal flow Qn
870 l/min
Condensate drain
Manual
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
70 °C
Medium
Compressed air
Weight
0.509 kg
Housing material
Aluminum
Seal material
Nitrile butadiene rubber
Material filter insert
Borosilicate glass fiber, Polyester
Material condensate drain
Stainless Steel

Features

  • The Series 646 railway filters are designed for use with air or inert gases in railway applications
  • Wide temperature range from -40°C to +70°C (-40°F to +158°F)
  • Meets railway specification for fire safety, shock and vibration, and corrosion resistance
  • Particulate and coalescing filters are available
  • Compact, lightweight construction

Documents & Drawings