No image available
No image available
Your request is being processed.
AVENTICS-1834484152

AVENTICS™ Valve plug connector with cable series CON-VP, Form B, 0° female insert 1834484152

Product Description

CON-VP-F_B-2+E-YE-Z-3000-PVC-OW-3

Specifications

Type
Valve plugs
Cable
with cable
Max. operating voltage AC
24 V DC
Max. operating voltage DC
24 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
Form B
Electrical connection 1, number of poles
2+E
Cable exit 1
angled
Cable exit angle
90°
Electrical connection 2, type
open cable ends
Electrical connection 2, number of poles
3-pin
Contact assignment
2+E
Number of wires
3
Shielding
unshielded
Cable length
3 m
Protection class
IP67
Protective circuit
Z-diode
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Max. current
10 A
with LED
Yellow
Wire cross-section
0.75 mm²
Cable-Ø
5.9 mm
Mounting screw tightening torque
0.4 Nm
Weight
0.2 kg

Features

  • Valve plug connector with connected cable
  • Form A EN 175301-803
  • Form B ISO 6952 and B industry
  • Form C ISO 15217 and C industry
  • With/without protective circuit/LED

Documents & Drawings