AVENTICS™ Sensor mounting, Series CB1 1827020084

Product Description

CB1-PRB-032-125-SN1-SN2

Specifications

For series
PRA
Housing material
Aluminum
Weight
0.006 kg

Features

  • Installation of sensors on various cylinder series