The AVENTICS Series PM1 is a compact pressure switch for measuring compressed air and non-aggressive gases. The Series PM1 allows users to select between different pressure ranges from -0.9 to 16 bar.
Recommended |
Accessory Type
|
Sensors
|
Protection class
|
IP65
|
Supply voltage DC max.
|
125 V DC
|
Industry
|
Industrial
|
availability
|
|
Accessory Type
|
Sensors
|
Protection class
|
IP65
|
Supply voltage DC max.
|
125 V DC
|
Industry
|
Industrial
|
availability
|
|
Accessory Type
|
Sensors
|
Protection class
|
IP65
|
Supply voltage DC max.
|
125 V DC
|
Industry
|
Industrial
|
availability
|
|
Accessory Type
|
Sensors
|
Protection class
|
IP65
|
Supply voltage DC max.
|
125 V DC
|
Industry
|
Industrial
|
availability
|
|
Accessory Type
|
Sensors
|
Protection class
|
IP65
|
Supply voltage DC max.
|
125 V DC
|
Industry
|
Industrial
|
availability
|
|
Accessory Type
|
Sensors
|
Protection class
|
IP67
|
Supply voltage DC max.
|
125 V DC
|
Industry
|
Industrial
|
availability
|
|
Accessory Type
|
Sensors
|
Protection class
|
IP67
|
Supply voltage DC max.
|
125 V DC
|
Industry
|
Industrial
|
availability
|
|
Accessory Type
|
Sensors
|
Protection class
|
IP65
|
Supply voltage DC max.
|
125 V DC
|
Industry
|
Industrial
|
availability
|
|
Accessory Type
|
Sensors
|
Protection class
|
IP67
|
Supply voltage DC max.
|
125 V DC
|
Industry
|
Industrial
|
availability
|
|
Accessory Type
|
Sensors
|
Protection class
|
IP67
|
Supply voltage DC max.
|
125 V DC
|
Industry
|
Industrial
|
availability
|
|
Recommended |
Industry
|
Industrial
|
Accessory Type
|
Fittings
|
Product Series
|
Blanking Screws And Connectors
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Fittings
|
Product Series
|
Blanking Screws And Connectors
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Fittings
|
Product Series
|
Blanking Screws And Connectors
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Fittings
|
Product Series
|
Blanking Screws And Connectors
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Fittings
|
Product Series
|
Blanking Screws And Connectors
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Fittings
|
Product Series
|
Blanking Screws And Connectors
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Fittings
|
Product Series
|
Blanking Screws And Connectors
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Fittings
|
Product Series
|
Blanking Screws And Connectors
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Fittings
|
Product Series
|
Blanking Screws And Connectors
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Fittings
|
Product Series
|
Blanking Screws And Connectors
|
Quickship Available
|
|
availability
|
|
Erkärung B10 MTTF Werte für AVENTICS Produkte
Herstellererklärung: Serie PM1, Zuverlässigkeitskennwerte | AVENTICS
Konformitätserklärung für AVENTICS Serie PM1
Konformitätserklärung: Serie PM1, Niederspannungsrichtlinie | AVENTICS
Zertifikat für Serie PM1 | AVENTICS
Instrucciones de montaje: Presostato, PM1 | AVENTICS
Instrucciones de servicio: Presostato electromecánico, con certificación ATEX, PM1 | AVENTICS
Instrucciones de servicio: Presostato electromecánico, serie PM1 | AVENTICSVVVV
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.