The AVENTICS Series S12-PD is an ISO 5599-1, with safety function safe venting and protection against unexpected start-up. Its monostable version with spring return guarantees a default position in case of power failure. It includes a specific ST4 electronic sensor assembled and encapsulated in the valve as well as an electrical connection from A or M12.
Recommended |
Actuation
|
Single Solenoid
|
Max Working Pressure
|
10 bar
|
Product Series
|
IS12-PD
|
Activation
|
Electrically
|
availability
|
|
Actuation
|
Single Solenoid
|
Max Working Pressure
|
10 bar
|
Product Series
|
IS12-PD
|
Activation
|
Electrically
|
availability
|
|
Actuation
|
Single Solenoid
|
Max Working Pressure
|
10 bar
|
Product Series
|
IS12-PD
|
Activation
|
Electrically
|
availability
|
|
Actuation
|
Single Solenoid
|
Max Working Pressure
|
10 bar
|
Product Series
|
IS12-PD
|
Activation
|
Electrically
|
availability
|
|
Actuation
|
Single Solenoid
|
Max Working Pressure
|
10 bar
|
Product Series
|
IS12-PD
|
Activation
|
Electrically
|
availability
|
|
Actuation
|
Single Solenoid
|
Max Working Pressure
|
10 bar
|
Product Series
|
IS12-PD
|
Activation
|
Electrically
|
availability
|
|
Actuation
|
Single Solenoid
|
Max Working Pressure
|
10 bar
|
Product Series
|
IS12-PD
|
Activation
|
Electrically
|
availability
|
|
Actuation
|
Single Solenoid
|
Max Working Pressure
|
10 bar
|
Product Series
|
IS12-PD
|
Activation
|
Electrically
|
availability
|
|
Actuation
|
Single Solenoid
|
Max Working Pressure
|
10 bar
|
Product Series
|
IS12-PD
|
Activation
|
Electrically
|
availability
|
|
Actuation
|
Single Solenoid
|
Max Working Pressure
|
10 bar
|
Product Series
|
IS12-PD
|
Activation
|
Electrically
|
availability
|
|
Recommended |
Cable Exit 1
|
angled
|
Certifications
|
CE declaration of conformity
UKCA |
Contacts
|
2+E
|
Electrical Connection
|
EN 175301-803, form A
|
availability
|
|
Cable Exit 1
|
angled
|
Certifications
|
CE declaration of conformity
UKCA |
Contacts
|
3+E
|
Electrical Connection
|
EN 175301-803, form A
|
availability
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Contacts
|
2+E
|
Electrical Connection
|
EN 175301-803, form A
|
availability
|
|
Cable Exit 1
|
angled
|
Certifications
|
CE declaration of conformity
UKCA |
Contacts
|
2+E
|
Electrical Connection
|
EN 175301-803, form A
|
availability
|
|
Cable Exit 1
|
angled
|
Certifications
|
CE declaration of conformity
UKCA |
Contacts
|
2+E
|
Electrical Connection
|
EN 175301-803, form A
|
availability
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Contacts
|
2+E
|
Electrical Connection
|
form A
|
availability
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Contacts
|
2+E
|
Electrical Connection
|
form A
|
availability
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Contacts
|
2+E
|
Electrical Connection
|
form A
|
availability
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Contacts
|
2+E
|
Electrical Connection
|
form A
|
availability
|
|
Cable Exit 1
|
angled
|
Certifications
|
|
Contacts
|
2+E
|
Electrical Connection
|
form A
|
availability
|
|
Betriebsanleitung: 5/2-Wegeventil mit Schaltstellungserkennung, ISO 5599-1, Baugröße 1 | AVENTICS
Betriebsanleitung: 5/2-Wegeventil mit Schaltstellungserkennung, ISO 5599-1, Größe 2 | AVENTICS
Betriebsanleitung: Doppelventil IS12-PD-ISO 5599-1, Größe 1 | AVENTICS
Betriebsanleitung: Doppelventil IS12-PD-ISO 5599-1, Größe 2 | AVENTICS
Instruction Manual: 5/2 directional valve with spool position detection, ISO 5599-1, size 1 | AVENTICS
Instruction Manual: 5/2 directional valve with spool position detection, ISO 5599-1, size 2 | AVENTICS
Instruction Manual: Dual valve IS12-PD-ISO 5599-1, size 1 | AVENTICS
Instruction Manual: Dual valve IS12-PD-ISO 5599-1, size 2 | AVENTICS
Operating Instructions: Dual valve IS12-PD-ISO 5599-1, size 1 | AVENTICS
Instrucciones de servicio: Válvula doble IS12-PD-ISO 5599-1, tamaño 1 | AVENTICS
Instrucciones de servicio: Válvula doble IS12-PD-ISO 5599-1, tamaño 2 | AVENTICS
Instrucciones de servicio: válvula direccional 5/2 con detección de la posición del carrete, ISO 5599-1, tamaño 1 | AVENTICS
Instrucciones de servicio: válvula direccional 5/2 con detección de la posición del carrete, ISO 5599-1, tamaño 2 | AVENTICS
New Content Item (4)
Notice d’instruction: Distributeur 5/2 avec détection de position de tiroir, ISO 5599-1, taille 2 | AVENTICS
Notice d’instruction: Vanne double IS12-PD-ISO 5599-1, taille 1 | AVENTICS
Notice d’instruction: Vanne double IS12-PD-ISO 5599-1, taille 2 | AVENTICS
Istruzioni per l'uso: Valvola direzionale 5/2 con rilevamento della posizione del cursore, ISO 5599-1, taglia 1 | AVENTICS
Istruzioni per l'uso: Valvola direzionale 5/2 con rilevamento della posizione del cursore, ISO 5599-1, taglia 2 | AVENTICS
Istruzioni per l'uso: doppia valvola IS12-PD-ISO 5599-1, taglia 1 | AVENTICS
Istruzioni per l'uso: doppia valvola IS12-PD-ISO 5599-1, taglia 2 | AVENTICS
Bruksanvisning: 5/2 riktningsventil med spolpositionsdetektering, ISO 5599-1, storlek 1 | AVENTICS
Bruksanvisning: 5/2 riktningsventil med spolpositionsdetektering, ISO 5599-1, storlek 2 | AVENTICS
Bruksanvisning: Dubbelventil IS12-PD-ISO 5599-1, storlek 1 | AVENTICS
Bruksanvisning: Dubbelventil IS12-PD-ISO 5599-1, storlek 2 | AVENTICS
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.